Manufacturer part number: 0091377/500
Brand: LAPP
Price: 17,009.47 €
Delivery time: 93 Days
Length: 500 m
Nominal cross section conductor: 1 mm2
Number of Cores: 4 Core
Outer diameter approx.: 8.2 mm
Protection conductor: Included
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0091377/500
Part Number
|
---|
0091377/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
17,009.47 € | 1 | Available | 93 Days | 10 | 500 | 1 | 4 | 8.2 | Included |
Loading...
Colour outer sheath | White | Material outer sheath | Other | Nominal voltage UO | 230 |
---|---|---|---|---|---|
Nominal voltage U | 400 | Operating temperature, fix | 350 | Conductor category | Class 5 = flexible |
Core identification | Colour | Core insulation | Other | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False |
Screen | False |
This page is ÖLFLEX® HEAT 350 MC, part number 0091377/500.
You can find the detail information about specifications and dimensions on part number 0091377/500.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0091376/1000 |
0091376/500 |
0091377/100 |
0091380/100 |
0091380/1000 |
0091380/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor |
---|---|---|---|---|---|---|---|---|---|---|---|
26,976.90 € | 1 | Available | 93 Days | 10 | 1000 | 1 | 3 | 7.4 | Included | ||
13,488.44 € | 1 | Available | 93 Days | 10 | 500 | 1 | 3 | 7.4 | Included | ||
3,401.91 € | 1 | Available | 32 Days | 10 | 100 | 1 | 4 | 8.2 | Included | ||
2,141.48 € | 1 | Available | 32 Days | 10 | 100 | 1.5 | 2 | 7.8 | None | ||
21,414.90 € | 1 | Available | 39 Days | 10 | 1000 | 1.5 | 2 | 7.8 | None | ||
10,707.44 € | 1 | Available | 39 Days | 10 | 500 | 1.5 | 2 | 7.8 | None |