Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|
503.15 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 2,4 | |
2,515.75 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 2,4 | |
603.98 € | 1 | Available | 32 Days | 10 | 100 | 0,75 | 2,5 | |
3,019.92 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 2,5 | |
703.20 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2,7 | |
3,516.00 € | 1 | Available | Quote | 10 | 500 | 1 | 2,7 | |
893.30 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 3 | |
4,466.50 € | 1 | Available | 8 Days | 10 | 500 | 1,5 | 3 | |
1,209.43 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 3,5 | |
6,047.17 € | 1 | Available | 8 Days | 10 | 500 | 2,5 | 3,5 | |
1,639.62 € | 1 | Available | 5 Days | 10 | 100 | 4 | 3,9 | |
8,198.08 € | 1 | Available | 32 Days | 10 | 500 | 4 | 3,9 | |
2,248.10 € | 1 | Available | 8 Days | 10 | 100 | 6 | 4,6 | |
11,240.50 € | 1 | Available | 32 Days | 10 | 500 | 6 | 4,6 | |
4,208.55 € | 1 | Available | 32 Days | 10 | 100 | 10 | 7,3 | |
21,042.75 € | 1 | Available | 32 Days | 10 | 500 | 10 | 7,3 | |
5,479.57 € | 1 | Available | 5 Days | 10 | 100 | 16 | 8,5 | |
27,397.83 € | 1 | Available | 32 Days | 10 | 500 | 16 | 8,5 | |
7,739.15 € | 1 | Available | Quote | 10 | 100 | 25 | 9,5 | |
38,695.75 € | 1 | Available | Quote | 10 | 500 | 25 | 9,5 | |
9,586.32 € | 1 | Available | Quote | 10 | 100 | 35 | 10,9 | |
47,931.58 € | 1 | Available | Quote | 10 | 500 | 35 | 10,9 | |
13,282.28 € | 1 | Available | Quote | 10 | 100 | 50 | 13,2 | |
66,411.42 € | 1 | Available | Quote | 10 | 500 | 50 | 13,2 |
Loading...
Nominal voltage U0 | 300 | Nominal voltage U | 500 | Operating temperature, fix | 650 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core colour | White | Core insulation | Other |
Flame retardant | In accordance with EN 6033212 | Screen over stranding | False | Insulated | True |
Low temperature resistant (acc. EN 6081114) | False | Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes