ÖLFLEX® LIFT F

ÖLFLEX® LIFT F

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Suitable for voltage classes 300/500 V or 450/750 V depending on the conductor cross-section
· The PVC insulating and sheathing material, which is flexible at cold temperatures, make it suitable for both indoors and outdoors
· As a flat cable, a much more space-saving solution than round cables and therefore ideally suited for confined spaces
· Flat cables allow considerably smaller bending radii than round cables

Application
· Suitable for medium mechanical stress
· Can be used as a lift control cable with a suspension length of up to 35 m at a maximum speed of travel of 16 m/s
· The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain
· For use in conveyor and hoisting trucks, cable trailer systems, transport systems, hall cranes, and similar transporting equipment
· Suitable for outdoor use, subject to the temperature range
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance
· Can be used in dry, damp or wet interiors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0042003/1000
0042003/500
0042004/1000
0042004/500
0042005/1000
0042005/500
0042006/1000
0042006/500
0042009/1000
0042009/500
0042010/1000
0042010/500
0042012/1000
0042012/500
00420013/1000
00420013/500
0042020/1000
0042020/500
0042021/1000
0042021/500
0042022/1000
0042022/500
00420023/1000
0042023/1000
00420023/500
0042023/500
0042050/1000
0042050/500
00420073/1000
00420073/500
00420083/1000
00420083/500
00420113/1000
00420113/500
00420133/1000
00420133/500
00420143/1000
00420143/500
00420153/1000
00420153/500
00420163/1000
00420163/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of Cores
(Core)
Cable height approx. Cable width approx. Nominal voltage UO Nominal voltage U Conductor category Core identification

4,477.71 €

1 Available 98 Days 1010001.57526.5450750Class 6 = very flexibleNumbers

2,238.85 €

1 Available 10 Days 105001.57526.5450750Class 6 = very flexibleNumbers

4,675.94 €

1 Available 88 Days 1010001.58528.5450750Class 6 = very flexibleNumbers

2,337.97 €

1 Available 5 Days 105001.58528.5450750Class 6 = very flexibleNumbers

6,021.73 €

1 Available 98 Days 1010001.510535.5450750Class 6 = very flexibleNumbers

3,010.87 €

1 Available 5 Days 105001.510535.5450750Class 6 = very flexibleNumbers

6,426.58 €

1 Available 10 Days 1010001.512541.5450750Class 6 = very flexibleNumbers

3,213.28 €

1 Available 10 Days 105001.512541.5450750Class 6 = very flexibleNumbers

6,993.86 €

1 Available 98 Days 1010002.575.732450750Class 6 = very flexibleNumbers

3,496.94 €

1 Available 10 Days 105002.575.732450750Class 6 = very flexibleNumbers

7,772.15 €

1 Available 98 Days 1010002.585.734.5450750Class 6 = very flexibleNumbers

3,886.07 €

1 Available 10 Days 105002.585.734.5450750Class 6 = very flexibleNumbers

10,357.57 €

1 Available 98 Days 101000476.636.6450750Class 6 = very flexibleNumbers

5,178.78 €

1 Available 10 Days 10500476.636.6450750Class 6 = very flexibleNumbers

2,285.37 €

1 Available 98 Days 1010001.54515450750Class 6 = very flexibleColour

1,142.68 €

1 Available 7 Days 105001.54515450750Class 6 = very flexibleColour

5,094.11 €

1 Available 98 Days 1010001124.335300500Class 5 = flexibleNumbers

2,547.05 €

1 Available 5 Days 105001124.335300500Class 5 = flexibleNumbers

6,381.02 €

1 Available 98 Days 1010001164.346300500Class 5 = flexibleNumbers

3,190.51 €

1 Available 5 Days 105001164.346300500Class 5 = flexibleNumbers

7,929.98 €

1 Available 98 Days 1010001204.357300500Class 5 = flexibleNumbers

3,964.99 €

1 Available 5 Days 105001204.357300500Class 5 = flexibleNumbers

3,389.20 €

1 Available 98 Days 1010001.55519450750Class 6 = very flexibleColour

9,008.70 €

1 Available 98 Days 1010001244.368300500Class 5 = flexibleNumbers

1,694.60 €

1 Available 10 Days 105001.55519450750Class 6 = very flexibleColour

4,504.36 €

1 Available 5 Days 105001244.368300500Class 5 = flexibleNumbers

12,475.30 €

1 Available 10 Days 1010002.5125.751.5450750Class 6 = very flexibleNumbers

6,237.65 €

1 Available 5 Days 105002.5125.751.5450750Class 6 = very flexibleNumbers

3,918.15 €

1 Available 10 Days 1010002.545.718.4450750Class 6 = very flexibleColour

1,959.09 €

1 Available 10 Days 105002.545.718.4450750Class 6 = very flexibleColour

4,971.78 €

1 Available 98 Days 1010002.555.723.4450750Class 6 = very flexibleColour

2,485.88 €

1 Available 10 Days 105002.555.723.4450750Class 6 = very flexibleColour

6,159.85 €

1 Available 10 Days 101000446.620.4450750Class 6 = very flexibleColour

3,079.93 €

1 Available 5 Days 10500446.620.4450750Class 6 = very flexibleColour

7,949.87 €

1 Available 98 Days 101000647.323.2450750Class 6 = very flexibleColour

3,974.94 €

1 Available 10 Days 10500647.323.2450750Class 6 = very flexibleColour

12,030.64 €

1 Available 10 Days 101000104928450750Class 6 = very flexibleColour

6,015.32 €

1 Available 10 Days 10500104928450750Class 6 = very flexibleColour

17,211.67 €

1 Available 98 Days 10100016410.534450750Class 6 = very flexibleColour

8,605.84 €

1 Available 10 Days 1050016410.534450750Class 6 = very flexibleColour

29,539.39 €

1 Available 98 Days 10100025412.742450750Class 6 = very flexibleColour

14,769.71 €

1 Available 10 Days 1050025412.742450750Class 6 = very flexibleColour

Loading...

  1. 1

Basic information

Colour outer sheath Black Material outer sheath PVC (Polyvinyl Chloride) Protection conductor Included
Operating temperature, flexible 70 Core insulation PVC Flame retardant In accordance with EN 6033212
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Oil resistant (acc. EN 60811-2-1) False
Screen False

Tech Support