Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0042010/500
Part Number
|
---|
0042010/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Cable height approx. | Cable width approx. | Nominal voltage UO | Nominal voltage U | Conductor category | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,736.97 € | 1 | Available | 10 Days | 10 | 500 | 2.5 | 8 | 5.7 | 34.5 | 450 | 750 | Class 6 = very flexible | Numbers |
Loading...
Colour outer sheath | Black | Material outer sheath | PVC (Polyvinyl Chloride) | Protection conductor | Included |
---|---|---|---|---|---|
Operating temperature, flexible | 70 | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False |
Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Cable height approx.
Cable width approx.
Nominal voltage UO
Nominal voltage U
Conductor category
Core identification
Filter by standard shipping days
Optional Attributes