Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0042022/1000
Part Number
|
---|
0042022/1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Cable height approx. | Cable width approx. | Nominal voltage UO | Nominal voltage U | Conductor category | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,631.76 € | 1 | Available | Quote | 10 | 1000 | 1 | 20 | 4.3 | 57 | 300 | 500 | Class 5 = flexible | Numbers |
Loading...
Colour outer sheath | Black | Material outer sheath | PVC (Polyvinyl Chloride) | Protection conductor | Included |
---|---|---|---|---|---|
Operating temperature, flexible | 70 | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False |
Screen | False |
This page is ÖLFLEX® LIFT F, part number 0042022/1000.
You can find the detail information about specifications and dimensions on part number 0042022/1000.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Cable height approx.
Cable width approx.
Nominal voltage UO
Nominal voltage U
Conductor category
Core identification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
00420023/500 |
0042003/1000 |
0042003/500 |
0042022/500 |
0042023/1000 |
0042023/500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Cable height approx. | Cable width approx. | Nominal voltage UO | Nominal voltage U | Conductor category | Core identification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,638.68 € | 1 | Available | 10 Days | 10 | 500 | 1.5 | 5 | 5 | 19 | 450 | 750 | Class 6 = very flexible | Colour | |
4,321.15 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 7 | 5 | 26.5 | 450 | 750 | Class 6 = very flexible | Numbers | |
2,160.59 € | 1 | Available | 10 Days | 10 | 500 | 1.5 | 7 | 5 | 26.5 | 450 | 750 | Class 6 = very flexible | Numbers | |
3,815.89 € | 1 | Available | 5 Days | 10 | 500 | 1 | 20 | 4.3 | 57 | 300 | 500 | Class 5 = flexible | Numbers | |
8,651.48 € | 1 | Available | Quote | 10 | 1000 | 1 | 24 | 4.3 | 68 | 300 | 500 | Class 5 = flexible | Numbers | |
4,325.74 € | 1 | Available | 5 Days | 10 | 500 | 1 | 24 | 4.3 | 68 | 300 | 500 | Class 5 = flexible | Numbers |