Manufacturer part number: 71222231
Brand: LAPP
Price: 33.60 €
Delivery time: 37 Days
Length: 2,5 m
Nominal cross section conductor: 1,5 mm2
Outer diameter approx.: 14,4 mm
Connection 1: Cable end sleeve
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
71222231
Part Number
|
---|
71222231 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Connection 1 | |
---|---|---|---|---|---|---|---|---|---|---|
33.60 € | 1 | Available | 37 Days | 10 | 2,5 | 1,5 | 14,4 | Cable end sleeve |
Loading...
Number of Cores(Core) | 5 | Colour outer sheath | Black | Material outer sheath | PVC (Polyvinyl Chloride) |
---|---|---|---|---|---|
Protection conductor | Included | Nominal voltage UO | 450 | Temperature resistance | 60 |
Connection 2 | CEE plug | Oil resistant (acc. EN 60811-2-1) | True |
This page is ÖLFLEX® PLUG CEE Connection/ Extension Cable without phase shifter*, part number 71222231.
You can find the detail information about specifications and dimensions on part number 71222231.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Connection 1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
71222232 |
71222234 |
71222239 |
71222240 |
71222241 |
71222242 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Connection 1 |
---|---|---|---|---|---|---|---|---|---|---|
38.09 € | 1 | Available | 8 Days | 10 | 2,5 | 2,5 | 17 | Cable end sleeve | ||
50.77 € | 1 | Available | 46 Days | 10 | 2,5 | 4 | 19,9 | Cable end sleeve | ||
43.53 € | 1 | Available | 5 Days | 10 | 5 | 1,5 | 14,4 | Cable end sleeve | ||
54.83 € | 1 | Available | 5 Days | 10 | 5 | 2,5 | 17 | Cable end sleeve | ||
57.62 € | 1 | Available | 41 Days | 10 | 5 | 2,5 | 17 | Cable end sleeve | ||
76.17 € | 1 | Available | 5 Days | 10 | 5 | 4 | 19,9 | Cable end sleeve |