Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Colour outer sheath | Connection 2 | |
---|---|---|---|---|---|---|---|---|---|---|
3.52 € | 1 | Available | 11 Days | 10 | 1,5 | 1 | 8 | Black | Cable end sleeve | |
3.93 € | 1 | Available | 11 Days | 10 | 2 | 1 | 8 | Black | Cable end sleeve | |
4.83 € | 1 | Available | 19 Days | 10 | 3 | 1 | 8 | Black | Cable end sleeve | |
3.93 € | 1 | Available | 5 Days | 10 | 2 | 1 | 8 | White | Cable end sleeve | |
4.83 € | 1 | Available | 5 Days | 10 | 3 | 1 | 8 | White | Cable end sleeve | |
3.52 € | 1 | Available | 5 Days | 10 | 1,5 | 1 | 8 | [Gray] Grey | Cable end sleeve | |
3.93 € | 1 | Available | 8 Days | 10 | 2 | 1 | 8 | [Gray] Grey | Cable end sleeve | |
4.83 € | 1 | Available | 11 Days | 10 | 3 | 1 | 8 | [Gray] Grey | Cable end sleeve | |
4.32 € | 1 | Available | 5 Days | 10 | 1,5 | 1,5 | 9,4 | Black | Cable end sleeve | |
4.71 € | 1 | Available | 11 Days | 10 | 2 | 1,5 | 9,4 | Black | Cable end sleeve | |
5.92 € | 1 | Available | 11 Days | 10 | 3 | 1,5 | 9,4 | Black | Cable end sleeve | |
4.32 € | 1 | Available | 11 Days | 10 | 1,5 | 1,5 | 9,4 | White | Cable end sleeve | |
4.71 € | 1 | Available | 5 Days | 10 | 2 | 1,5 | 9,4 | White | Cable end sleeve | |
5.92 € | 1 | Available | 5 Days | 10 | 3 | 1,5 | 9,4 | White | Cable end sleeve | |
4.32 € | 1 | Available | 5 Days | 10 | 1,5 | 1,5 | 9,4 | [Gray] Grey | Cable end sleeve | |
4.71 € | 1 | Available | 11 Days | 10 | 2 | 1,5 | 9,4 | [Gray] Grey | Cable end sleeve | |
5.92 € | 1 | Available | 8 Days | 10 | 3 | 1,5 | 9,4 | [Gray] Grey | Cable end sleeve | |
8.05 € | 1 | Available | 5 Days | 10 | 5 | 1,5 | 9,4 | Black | Cable end sleeve | |
8.07 € | 1 | Available | 5 Days | 10 | 3 | 2,5 | 11,4 | Black | Cable end sleeve | |
6.55 € | 1 | Available | 60 Days | 10 | 5 | 1 | 8 | Black | Cable end sleeve | |
2.72 € | 1 | Available | 8 Days | 10 | 1 | 1,5 | 9,4 | [Gray] Grey | Cable end sleeve | |
6.61 € | 1 | Available | 11 Days | 10 | 4 | 1,5 | 9,4 | [Gray] Grey | Cable end sleeve | |
5.78 € | 1 | Available | 19 Days | 10 | 2,5 | 1 | 8 | Black | Cold device plug straight, female | |
5.30 € | 1 | Available | 5 Days | 10 | 2,5 | 1 | 8 | White | Cold device plug straight, female | |
5.60 € | 1 | Available | 11 Days | 10 | 2,5 | 1 | 8 | [Gray] Grey | Cold device plug straight, female | |
9.10 € | 1 | Available | 5 Days | 10 | 5 | 1,5 | 9,4 | [Gray] Grey | Cold device plug straight, female | |
10.89 € | 1 | Available | 60 Days | 10 | 7,5 | 1,5 | 9,4 | Black | Cold device plug angled, female | |
7.08 € | 1 | Available | 60 Days | 10 | 3,5 | 1,5 | 9,4 | Black | Cold device plug angled, female |
Loading...
Number of Cores(Core) | 3 | Material outer sheath | PVC (Polyvinyl Chloride) | Protection conductor | Included |
---|---|---|---|---|---|
Nominal voltage UO | 2000 | Temperature resistance | 70 | Connection 1 | Earthed plug, angled |
Oil resistant (acc. EN 60811-2-1) | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Colour outer sheath
Connection 2
Filter by standard shipping days
Optional Attributes