Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0029595/50
Part Number
|
---|
0029595/50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Nominal voltage U | Core identification | Protective conductor | Screen over stranding element | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258.45 € | 1 | Available | 10 Days | 10 | 50 | 0.34 | 3 | 4.8 | 49.9 | Colour | False | None | No |
Loading...
Colour outer sheath | Black | Material outer sheath | PUR (Polyurethane) | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Operating temperature, flexible | 80 | Conductor category | Class 6 = very flexible | Core insulation | Other |
Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False |
Low temperature resistant (acc. EN 60811-1-4) | True | Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | None |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Nominal voltage U
Core identification
Protective conductor
Screen over stranding element
Stranding element
Filter by standard shipping days
Optional Attributes