Manufacturer part number: 0027953/50
Brand: LAPP
Price: 853.45 €
Delivery time: 46 Days
Length: 50 m
Nominal cross section conductor: 6 mm2
Number of cores: 4 Core
Outer diameter approx.: 14.5 mm
Operating temperature, fix: 80
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0027953/50
Part Number
|
---|
0027953/50 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Operating temperature, fix | Operating temperature, flexible | Screen over stranding element | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
853.45 € | 1 | Available | 46 Days | 10 | 50 | 6 | 4 | 14.5 | 80 | 80 | None | No |
Loading...
Colour outer sheath | Orange | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 1000 |
---|---|---|---|---|---|
Conductor category | Class 6 = very flexible | Core identification | Numbers | Core insulation | Polypropylene |
Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False |
Low temperature resistant (acc. EN 60811-1-4) | True | Oil resistant (acc. EN 60811-2-1) | True | Protective conductor | True |
Screen over stranding | Braiding |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Operating temperature, fix
Operating temperature, flexible
Screen over stranding element
Stranding element
Filter by standard shipping days
Optional Attributes