• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

ÖLFLEX® SERVO FD 796P (Part Numbers)

ÖLFLEX® SERVO FD 796P
  • Volume Discount
ÖLFLEX® SERVO FD 796 P - Servo cable for high dynamic power chain application in harsh conditions with UL/CSA AWM and VDE certification
Servo cable with PUR outer sheath for highly dynamic power chain application - certified for North America
Extended Line - Long travel lengths or high acceleration
AWM certification for USA and Canada
VDE-tested characteristics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0025322/500

Part Number
0025322/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Low temperature resistant (acc. EN 60811-1-4) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen over stranding Screen over stranding element Stranding element

9,053.02 €

1 Available 8 Days 105006616Black[Rubber-Based] PUR (Polyurethane)10008080Class 6 = very flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2TrueFalseTrueTrueTrueNoneBraidingPairs

Loading...

  1. 1

Tech Support