Manufacturer part number: 0027600/100
Brand: LAPP
Price: 274.85 €
Delivery time: 5 Days
Length: 100 m
Nominal cross section conductor: 1 mm2
Number of Cores: 2 Core
Outer diameter approx.: 6.8 mm
Protection conductor: None
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0027600/100
Part Number
|
---|
0027600/100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
274.85 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 6.8 | None |
Loading...
Colour outer sheath | Orange | Material outer sheath | PVC (Polyvinyl Chloride) | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, flexible | 60 | Conductor category | Class 6 = very flexible |
Core identification | Colour | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False |
Screen | False |
This page is ÖLFLEX® SF, part number 0027600/100.
You can find the detail information about specifications and dimensions on part number 0027600/100.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0027591/100 |
0027591/1000 |
0027591/500 |
0027600/1000 |
0027600/500 |
0027601/100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor |
---|---|---|---|---|---|---|---|---|---|---|---|
222.55 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 3 | 7 | Included | ||
2,225.55 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 7 | Included | ||
1,112.78 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 7 | Included | ||
2,748.55 € | 1 | Available | 25 Days | 10 | 1000 | 1 | 2 | 6.8 | None | ||
1,374.27 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 6.8 | None | ||
340.89 € | 1 | Available | 25 Days | 10 | 100 | 1 | 3 | 7.4 | Included |