Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
221412/610
Part Number
|
---|
221412/610 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Low temperature resistant (acc. EN 60811-1-4) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen over stranding | Screen over stranding element | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11,423.37 € | 1 | Available | 5 Days | 10 | 610 | 2.5 | 12 | 16.2 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | None | None | No |
Loading...
This page is ÖLFLEX® TRAY II, part number 221412/610.
You can find the detail information about specifications and dimensions on part number 221412/610.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Nominal voltage U
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Low temperature resistant (acc. EN 60811-1-4)
Oil resistant (acc. EN 60811-2-1)
Protective conductor
Screen over stranding
Screen over stranding element
Stranding element
Filter by standard shipping days
Optional Attributes
Part Number |
---|
220404/152 |
220404/305 |
220404/610 |
221418/152 |
221418/305 |
221418/610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Low temperature resistant (acc. EN 60811-1-4) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen over stranding | Screen over stranding element | Stranding element |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,121.48 € | 1 | Available | 5 Days | 10 | 152 | - | 4 | 27.8 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | None | None | No | |
20,309.55 € | 1 | Available | 5 Days | 10 | 305 | - | 4 | 27.8 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | None | None | No | |
40,619.10 € | 1 | Available | Quote | 10 | 610 | - | 4 | 27.8 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | None | None | No | |
4,110.62 € | 1 | Available | Quote | 10 | 152 | 2.5 | 18 | 18.7 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | None | None | No | |
8,248.28 € | 1 | Available | 5 Days | 10 | 305 | 2.5 | 18 | 18.7 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | None | None | No | |
16,496.59 € | 1 | Available | 5 Days | 10 | 610 | 2.5 | 18 | 18.7 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | None | None | No |