Manufacturer part number: 29140099
Brand: LAPP
Price: 1.63 €
Delivery time: 5 Days
Suitable for type of fibre: POF
APC-version: False
Colour: Other
Connection type: Crimp
Material sleeve: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29140099
Part Number
|
---|
29140099 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Suitable for type of fibre | APC-version | Colour | Connection type | Material sleeve | Material housing | Material of ferrule | Model | Type of connector | Type of fastening | Type of connector connection 1 | Type of connector connection 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.63 € | 4 | Available | 5 Days | 10 | POF | False | Other | Crimp | - | - | Plastic | Plug | Other | - | - | - |
Loading...
This page is POF Connector and Adapter HFBR, part number 29140099.
You can find the detail information about specifications and dimensions on part number 29140099.
Configure
Basic Attributes
Material sleeve
Material housing
Type of fastening
Type of connector connection 1
Type of connector connection 2
Suitable for type of fibre
APC-version
Colour
Connection type
Material of ferrule
Model
Type of connector
Optional Attributes
Part Number |
---|
29140098 |
29141098 |
29141099 |
29142098 |
29142099 |
29143098 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Suitable for type of fibre | APC-version | Colour | Connection type | Material sleeve | Material housing | Material of ferrule | Model | Type of connector | Type of fastening | Type of connector connection 1 | Type of connector connection 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.63 € | 50 | Available | 10 Days | 10 | POF | False | Other | Crimp | - | - | Plastic | Plug | Other | - | - | - | ||
1.63 € | 50 | Available | 51 Days | 10 | EC009979 | False | Other | Crimp | - | - | Plastic | Plug | Other | - | - | - | ||
1.63 € | 4 | Available | 8 Days | 10 | POF | False | Other | Crimp | - | - | Plastic | Plug | Other | - | - | - | ||
3.12 € | 50 | Available | 50 Days | 10 | EC009979 | False | Other | Crimp | - | - | Plastic | Plug | Other | - | - | - | ||
2.92 € | 4 | Available | 51 Days | 10 | POF | False | Other | Crimp | - | - | Plastic | Plug | Other | - | - | - | ||
1.63 € | 50 | Available | 50 Days | 10 | POF | False | Blue | Crimp | - | - | Plastic | Plug | Other | - | - | - |