Manufacturer part number: 44420284
Brand: LAPP
Price: 1,249.08 €
Delivery time: 42 Days
Contact type: Bus
Degree of protection (IP): IP67
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44420284
Thread size M | 12 | Connectable conductor cross section | 240 | Number of plug-in contacts | 4 |
---|---|---|---|---|---|
Operation temperature | 85 | Ambient temperature | 85 | Pollution degree | 3 |
Rated current In | 660 | Rated voltage | 1000 | With protective conductor | True |
Locking mechanism | Bayonet | Material contact | Other copper alloys | Material housing | Plastic |
Material insulation body | Thermoplastic | Material of contact surface | Silver | Type of electric connection | Crimp connection |
Type of housing | Straight | With interlocking device | True |
This page is POWERLOCK BOX C*, part number 44420284.
You can find the detail information about specifications and dimensions on part number 44420284.
Part Number |
---|
44420285 |
44420288 |
44420289 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact type | Degree of protection (IP) |
---|---|---|---|---|---|---|---|---|
1,386.52 € | 1 | Available | 8 Days | 10 | Bus | IP67 | ||
1,249.08 € | 1 | Available | 5 Days | 10 | Pin | - | ||
1,386.52 € | 1 | Available | 8 Days | 10 | Pin | - |