Shrink tube PROTECT-M / PROTECT-T (61742457)

Shrink tube PROTECT-M / PROTECT-T 61742457

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 61742457

Brand: LAPP

Price: 78.03

Delivery time: 5 Days


Technical Data:

Inner diameter before heat-shrink: 45 mm

Wall thickness after shrinking: 3,7 mm

Inner diameter after heat-shrink: 12

Model: Thick-walled

Nominal cross section: 35.34


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61742457

Part Number
61742457
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInner diameter before heat-shrink
(mm)
Wall thickness after shrinking
(mm)
Inner diameter after heat-shrink Model Nominal cross section Nominal diameter inch

78.03 €

1 Available 5 Days 10453,712Thick-walled35.34Other

Loading...

  1. 1

Basic information

Shrinking ratio 3:1 Material Polyolefin (PEX) Colour Black
Length(mm) 1 Halogen free True Operation temperature 120
With inner glue True Type Heat-shrink

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360