Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61721263
Part Number
|
---|
61721263 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer diameter | Nominal diameter | Bundle diameter | Operating temperature | Temperature | Approved according to DIN EN 61386-23 | Colour | Connection type screw connection to housing | Halogen free | Model | Material filament | Surface treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.25 € | 1 | Available | 5 Days | 10 | 26 | 20 | 125 | True | - | True | - | False | - | Plastic | Other | Black |
Loading...
Approved according to DIN 5510 | True | Approved according to UR | False | Fire resistance in accordance with UL94 | Other |
---|---|---|---|---|---|
Material | Polyester (PET) | Open (mountable afterwards) | False |
Configure
Basic Attributes
Temperature
Colour
Halogen free
Outer diameter
Nominal diameter
Bundle diameter
Operating temperature
Approved according to DIN EN 61386-23
Connection type screw connection to housing
Model
Material filament
Surface treatment
Filter by standard shipping days
Optional Attributes