Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61721265
Part Number
|
---|
61721265 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer diameter | Nominal diameter | Bundle diameter | Operating temperature | Temperature | Approved according to DIN EN 61386-23 | Colour | Connection type screw connection to housing | Halogen free | Model | Material filament | Surface treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.18 € | 1 | Available | 5 Days | 10 | 42 | 40 | 125 | True | - | True | - | False | - | Plastic | Other | Black |
Loading...
Approved according to DIN 5510 | True | Approved according to UR | False | Fire resistance in accordance with UL94 | Other |
---|---|---|---|---|---|
Material | Polyester (PET) | Open (mountable afterwards) | False |
This page is SILVYN® BRAID PA6, part number 61721265.
You can find the detail information about specifications and dimensions on part number 61721265.
Configure
Basic Attributes
Temperature
Colour
Halogen free
Outer diameter
Nominal diameter
Bundle diameter
Operating temperature
Approved according to DIN EN 61386-23
Connection type screw connection to housing
Model
Material filament
Surface treatment
Filter by standard shipping days
Optional Attributes
Part Number |
---|
61721260 |
61721261 |
61721262 |
61721263 |
61721264 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer diameter | Nominal diameter | Bundle diameter | Operating temperature | Temperature | Approved according to DIN EN 61386-23 | Colour | Connection type screw connection to housing | Halogen free | Model | Material filament | Surface treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.32 € | 1 | Available | 5 Days | 10 | - | 6 | 10 | - | 125 | - | Black | - | True | - | - | Other | |
50.73 € | 1 | Available | 5 Days | 10 | 14 | 12 | 125 | True | - | True | - | False | - | Plastic | Other | Black | |
58.55 € | 1 | Available | 5 Days | 10 | 24 | 16 | 125 | True | - | True | - | False | - | Plastic | Other | Black | |
49.25 € | 1 | Available | 5 Days | 10 | 26 | 20 | 125 | True | - | True | - | False | - | Plastic | Other | Black | |
55.72 € | 1 | Available | 5 Days | 10 | 34 | 30 | 125 | True | - | True | - | False | - | Plastic | Other | Black |