SILVYN® BW-M (55000572)

SILVYN® BW-M 55000572

Click on this image to zoom in.

Click on this image to zoom in.

  • SILVYN® BW-M 55000572
  • SILVYN® BW-M 55000572
  • Volume Discount

Product Details:

Manufacturer part number: 55000572

Brand: LAPP

Price: 6.15

Delivery time: 5 Days


Technical Data:

Thread size metric (M..): 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55000572

Part Number
55000572
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread size metric (M..)

6.15 €

25 Available 5 Days 1050

Loading...

  1. 1

Basic information

Operating temperature 200 Material Steel Material quality Steel
Colour Metallic Surface treatment Passivated Construction type Through bore hole

Tech Support