Manufacturer part number: 61803801
Brand: LAPP
Price: 9.72 €
Delivery time: 8 Days
Model: Straight
Thread connection size: M20x1.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61803801
Material | Brass | Material quality | Brass | Material housing | Brass |
---|---|---|---|---|---|
Colour | Metallic | Surface treatment | Nickelplated | Construction type | External thread |
Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |
This page is SILVYN® COMPACT M, part number 61803801.
You can find the detail information about specifications and dimensions on part number 61803801.
Part Number |
---|
61803800 |
61803802 |
61803803 |
61803804 |
61803805 |
61803806 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Model | Thread connection size |
---|---|---|---|---|---|---|---|---|
9.15 € | 10 | Available | 5 Days | 10 | Straight | M16x1.5 | ||
10.28 € | 10 | Available | 5 Days | 10 | Straight | M20x1.5 | ||
15.23 € | 5 | Available | 5 Days | 10 | Straight | M25x1.5 | ||
24.25 € | 5 | Available | 5 Days | 10 | Straight | M32x1.5 | ||
39.11 € | 2 | Available | 5 Days | 10 | Straight | M40x1.5 | ||
53.72 € | 2 | Available | 5 Days | 10 | Straight | M50x1.5 |