SILVYN® coupler

SILVYN® coupler

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Connector for extending protective cable conduits
· Can be combined with all metric conduit glands
· Easy assembly by screwing into the conduit gland thread

Application
· Withstands high chemical and mechanical loads
· Suitable for outdoor use
· For connecting two metric conduit glands in protective cable conduits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55510000
55510010
55510020
55510030
55510040
55510050
55510060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread size inner thread metric

7.70 €

10 Available 5 Days 1016x1,5

8.57 €

10 Available 5 Days 1020x1,5

9.15 €

10 Available 5 Days 1025x1,5

12.26 €

10 Available 5 Days 1032x1,5

19.68 €

2 Available 5 Days 1040x1,5

22.87 €

1 Available Quote 1050x1,5

29.18 €

1 Available Quote 1063x1,5

Loading...

  1. 1

Basic information

Material Brass Material quality Brass Colour Metallic
Nickel-plated True Thread type inner thread Metric

Tech Support