Manufacturer part number: 52023390
Brand: LAPP
Price: 2.07 €
Delivery time: 5 Days
Nominal diameter: 27
Nominal size in inch: 3/4 inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52023390
Temperature | 110 | Material | Plastic | Material quality | Polypropylene |
---|---|---|---|---|---|
Colour | Grey | Closed end cap | False |
This page is SILVYN® EE-K, part number 52023390.
You can find the detail information about specifications and dimensions on part number 52023390.
Part Number |
---|
52023360 |
52023370 |
52023380 |
52023400 |
52023410 |
52023430 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal diameter | Nominal size in inch |
---|---|---|---|---|---|---|---|---|
1.65 € | 50 | Available | 10 Days | 10 | 17 | 3/8 inch | ||
1.73 € | 50 | Available | 5 Days | 10 | 19 | Other | ||
1.83 € | 50 | Available | 5 Days | 10 | 21 | 1/2 inch | ||
3.25 € | 25 | Available | 5 Days | 10 | 36 | 1 inch | ||
4.33 € | 20 | Available | 5 Days | 10 | 45 | 1 1/4 inch | ||
9.47 € | 10 | Available | 5 Days | 10 | 56 | 1 1/2 inch |