Manufacturer part number: 65500403
Brand: LAPP
Price: 0.88 €
Delivery time: 46 Days
Thread connection size: M12x1.5
Material sealing: No sealing
Colour: Black
Approved in combination with protective conduit CSA: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65500403
Part Number
|
---|
65500403 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | Material sealing | Colour | Approved in combination with protective conduit CSA | |
---|---|---|---|---|---|---|---|---|---|---|
0.88 € | 10 | Available | 46 Days | 10 | M12x1.5 | No sealing | Black | - |
Loading...
Degree of protection (IP) | IP66 | Model | Straight | Material | Polyamide 6 |
---|---|---|---|---|---|
Type of connection | Thread | Construction type | External thread | Revolving thread | False |
Approved in combination with protective conduit UR | True | Approved in combination with protective conduit DIN EN 6138623 | True | Thread type | Metric |
This page is SILVYN® FLEXILOK M, part number 65500403.
You can find the detail information about specifications and dimensions on part number 65500403.
Configure
Basic Attributes
Approved in combination with protective conduit CSA
Thread connection size
Material sealing
Colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65500404 |
65500405 |
65500410 |
65500415 |
65500420 |
65500425 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread connection size | Material sealing | Colour | Approved in combination with protective conduit CSA |
---|---|---|---|---|---|---|---|---|---|---|
0.88 € | 10 | Available | 5 Days | 10 | M12x1.5 | No sealing | Grey | - | ||
1.60 € | 10 | Available | 5 Days | 10 | M16x1.5 | TPE | Black | True | ||
1.33 € | 10 | Available | 5 Days | 10 | M20x1.5 | TPE | Grey | True | ||
1.33 € | 10 | Available | 32 Days | 10 | M20x1.5 | TPE | Black | True | ||
1.48 € | 10 | Available | 32 Days | 10 | M16x1.5 | TPE | Grey | True | ||
1.48 € | 10 | Available | 5 Days | 10 | M16x1.5 | TPE | Black | True |