SILVYN® FPAG 90° M (55506495)

SILVYN® FPAG 90° M 55506495

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 55506495

Brand: LAPP

Price: 5.20

Delivery time: 8 Days


Technical Data:

Thread connection size: M16x1.5

Colour: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55506495

Part Number
55506495
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Colour

5.20 €

10 Available 8 Days 10M16x1.5Black

Loading...

  1. 1

Basic information

Degree of protection (IP) IP66 Model 90°Bend Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Metric Approved in combination with protective conduit CSA True

This page is SILVYN® FPAG 90° M, part number 55506495.
You can find the detail information about specifications and dimensions on part number 55506495.

Variation of this product

Part Number
55506480
55506485
55506490
55506500
55506505
55506510
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread connection size Colour

5.15 €

10 Available 5 Days 10M12x1.5Grey

5.15 €

10 Available 53 Days 10M12x1.5Black

5.20 €

10 Available 5 Days 10M16x1.5Grey

5.20 €

10 Available 47 Days 10M16x1.5Grey

5.20 €

10 Available 32 Days 10M16x1.5Black

5.32 €

10 Available 32 Days 10M20x1.5Grey

Tech Support