SILVYN® FPAX 90° M (55507304)

SILVYN® FPAX 90° M 55507304

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 55507304

Brand: LAPP

Price: 7.73

Delivery time: 5 Days


Technical Data:

Thread connection size: M25x1.5

Colour: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55507304

Part Number
55507304
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Colour

7.73 €

10 Available 5 Days 10M25x1.5Black

Loading...

  1. 1

Basic information

Degree of protection (IP) IP68 Model 90°Bend Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Metric Approved in combination with protective conduit CSA True

This page is SILVYN® FPAX 90° M, part number 55507304.
You can find the detail information about specifications and dimensions on part number 55507304.

Variation of this product

Part Number
55507301
55507302
55507303
55507305
55507306
55507307
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread connection size Colour

6.72 €

10 Available 8 Days 10M16x1.5Black

6.93 €

10 Available 47 Days 10M20x1.5Black

6.93 €

10 Available 32 Days 10M20x1.5Black

11.45 €

10 Available 8 Days 10M32x1.5Black

17.48 €

2 Available 47 Days 10M40x1.5Black

18.30 €

2 Available 47 Days 10M50x1.5Black

Tech Support