Manufacturer part number: 55507350
Brand: LAPP
Price: 11.65 €
Delivery time: 32 Days
Nominal size: 15.8
Approved in combination with protective conduit CSA: True
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55507350
Operating temperature | 135 | Degree of protection (IP) | IP68 | Model | Ypiece |
---|---|---|---|---|---|
Material | Plastic | Material quality | Polyamide | Colour | Black |
This page is SILVYN® FPAX Y, part number 55507350.
You can find the detail information about specifications and dimensions on part number 55507350.
Part Number |
---|
55507351 |
55507352 |
55507353 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal size | Approved in combination with protective conduit CSA |
---|---|---|---|---|---|---|---|
12.08 € | 3 | Available | 32 Days | 10 | 21.2 | True | |
12.97 € | 3 | Available | Quote | 10 | 28.5 | - | |
15.40 € | 3 | Available | Quote | 10 | 34.5 | - |