Manufacturer part number: 65500200
Brand: LAPP
Price: 1.73 €
Delivery time: 44 Days
Nominal diameter: 10
Nominal size in inch: 1/4 inch
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65500200
Temperature | 120 | Material | Plastic | Material quality | Other |
---|---|---|---|---|---|
Closed end cap | True |
This page is SILVYN® K-EM, part number 65500200.
You can find the detail information about specifications and dimensions on part number 65500200.
Configure
Basic Attributes
Nominal diameter
Nominal size in inch
Colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65500205 |
65500210 |
65500215 |
65500220 |
65500225 |
65500230 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal diameter | Nominal size in inch | Colour |
---|---|---|---|---|---|---|---|---|---|
1.73 € | 50 | Available | 8 Days | 10 | 10 | 1/4 inch | Black | ||
1.38 € | 50 | Available | 98 Days | 10 | 13 | 5/16 inch | Grey | ||
1.38 € | 50 | Available | 8 Days | 10 | 13 | 5/16 inch | Black | ||
1.62 € | 50 | Available | 5 Days | 10 | 15.8 | 3/8 inch | Grey | ||
1.62 € | 50 | Available | 8 Days | 10 | 15.8 | 3/8 inch | Black | ||
1.82 € | 50 | Available | 18 Days | 10 | 21.2 | 1/2 inch | Grey |