Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55501130
Part Number
|
---|
55501130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Total length | Nominal diameter | Lowest inner diameter hose | Maximum outer diameter hose | Total height | Nominal size in inch | Thread connection size | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.28 € | 50 | Available | 10 Days | 10 | 12 | 36 | 13 | 10 | 13 | 36.5 | 5/16 inch | M16x1.5 | Grey |
Loading...
Degree of protection (IP) | IP68 | Model | 90°elbow | Material | Polyamide 6 |
---|---|---|---|---|---|
Material sealing | TPE | Type of connection | Thread | Construction type | External thread |
Revolving thread | False | Approved in combination with protective conduit UR | True | Approved in combination with protective conduit DIN EN 6138623 | True |
Thread type | Metric | Approved in combination with protective conduit CSA | True |
This page is SILVYN® KLICK 90° M, part number 55501130.
You can find the detail information about specifications and dimensions on part number 55501130.
Configure
Basic Attributes
Thread length
Total length
Nominal diameter
Lowest inner diameter hose
Maximum outer diameter hose
Total height
Nominal size in inch
Thread connection size
Colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
55501115 |
55501120 |
55501125 |
55501135 |
55501140 |
55501145 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Total length | Nominal diameter | Lowest inner diameter hose | Maximum outer diameter hose | Total height | Nominal size in inch | Thread connection size | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.02 € | 50 | Available | Quote | 10 | 12 | 33.5 | 10 | 6.5 | 10 | 34.5 | 1/4 inch | M10x1.0 | Black | |
6.32 € | 50 | Available | 10 Days | 10 | 10 | 36 | 13 | 10 | 13 | 40 | 5/16 inch | M12x1.5 | Grey | |
6.32 € | 50 | Available | 5 Days | 10 | 10 | 36 | 13 | 10 | 13 | 34 | 5/16 inch | M12x1.5 | Black | |
6.28 € | 50 | Available | 5 Days | 10 | 12 | 36 | 13 | 10 | 13 | 36.5 | 5/16 inch | M16x1.5 | Black | |
6.53 € | 50 | Available | 8 Days | 10 | 12 | 42 | 15.8 | 12 | 15.8 | 40.5 | 3/8 inch | M16x1.5 | Grey | |
6.53 € | 50 | Available | 18 Days | 10 | 12 | 42 | 15.8 | 12 | 15.8 | 40.5 | 3/8 inch | M16x1.5 | Black |