Manufacturer part number: 55500805
Brand: LAPP
Price: 11.15 €
Delivery time: 8 Days
Thread length: 8
Total length: 51
Nominal diameter: 10
Lowest inner diameter hose: 6.5
Maximum outer diameter hose: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55500805
Part Number
|
---|
55500805 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Total length | Nominal diameter | Lowest inner diameter hose | Maximum outer diameter hose | Nominal size in inch | Thread connection size | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.15 € | 20 | Available | 8 Days | 10 | 8 | 51 | 10 | 6.5 | 10 | 1/4 inch | M12x1.5 | Black |
Loading...
Degree of protection (IP) | IP68 | Model | Straight | Material | Polyamide 6 |
---|---|---|---|---|---|
Material sealing | TPE | Type of connection | Thread | Construction type | External thread |
Revolving thread | False | Approved in combination with protective conduit UR | True | Approved in combination with protective conduit DIN EN 6138623 | True |
Thread type | Metric | Approved in combination with protective conduit CSA | True |
Configure
Basic Attributes
Thread length
Total length
Nominal diameter
Lowest inner diameter hose
Maximum outer diameter hose
Nominal size in inch
Thread connection size
Colour
Filter by standard shipping days
Optional Attributes