Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
56000130 |
56000135 |
61801090 |
61801095 |
61801100 |
61801105 |
61801110 |
61801115 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal size | Degree of protection (IP) | Colour | |
---|---|---|---|---|---|---|---|---|---|
13.43 € | 10 | Available | 24 Days | 10 | 15.8 | IP68 | Grey | ||
13.43 € | 10 | Available | 23 Days | 10 | 15.8 | IP68 | Black | ||
11.93 € | 10 | Available | 24 Days | 10 | 13 | IP66 | Grey | ||
11.93 € | 10 | Available | 24 Days | 10 | 13 | IP68 | Black | ||
11.98 € | 10 | Available | 24 Days | 10 | 13 | IP68 | Grey | ||
11.98 € | 10 | Available | 18 Days | 10 | 13 | IP68 | Black | ||
12.15 € | 10 | Available | 5 Days | 10 | 15.8 | IP68 | Grey | ||
12.15 € | 10 | Available | 18 Days | 10 | 15.8 | IP68 | Black |
Loading...
Operating temperature | 115 | Model | Ypiece | Material | Plastic |
---|---|---|---|---|---|
Material quality | Polyamide | Approved in combination with protective conduit CSA | True |