SILVYN® KSE (Part Numbers)

SILVYN® KSE

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Additional cable sealing
· Fast assembly
· Optimum screen connection (EMC)
· Additional cable strain relief

Application
· Used in areas where screened cables and wires need to have additional protection
· In combination with protective conduit: SILVYN® RILL PA 6 & SILVYN® RILL PA 12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55001200

Part Number
55001200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

35.55 €

20 Available 5 Days 10PG9

Loading...

  1. 1

Basic information

Degree of protection (IP) IP68 Model Straight Material Polyamide 6
Material sealing No sealing Colour Black Type of connection Thread
Construction type External thread Revolving thread False Approved in combination with protective conduit UR False
Approved in combination with protective conduit DIN EN 6138623 False Thread type Other Approved in combination with protective conduit CSA False

Tech Support