SILVYN® KSE-M

SILVYN® KSE-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Additional cable sealing
· Fast assembly
· Optimum screen connection (EMC)
· Vibration protection
· Additional cable strain relief

Application
· Used in areas where screened cables and wires need to have additional protection
· In combination with protective conduit: SILVYN® FPAS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55507105
55507115
55507125
55507135
55507145
55507155
55507165
55507175
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

44.87 €

10 Available 5 Days 10M16x1.5

44.87 €

10 Available 5 Days 10M16x1.5

45.97 €

10 Available 5 Days 10M20x1.5

45.97 €

10 Available 5 Days 10M20x1.5

56.37 €

10 Available 5 Days 10M25x1.5

67.35 €

10 Available 5 Days 10M32x1.5

96.94 €

1 Available 5 Days 10M40x1.5

186.95 €

1 Available 44 Days 10M50x1.5

Loading...

  1. 1

Basic information

Degree of protection (IP) conduit dependant IP66 Model Straight Material Polyamide 6
Material sealing TPE Colour Black Construction type External thread
Approved in combination with protective conduit DIN EN 6138623 True Thread type Metric Type of connection Thread

Tech Support