SILVYN® LCW-M

SILVYN® LCW-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Enhanced sealing
· High tensile strength
· Vibration protection

Application
· Applications with high mechanical stress
· Used in areas where liquids are present
· In combination with protective conduit: SILVYN LCC-2 / LCCH-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55503230
55503231
55503232
55503233
55503234
55503235
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

28.35 €

10 Available 32 Days 10M20x1.5

30.56 €

10 Available 5 Days 10M20x1.5

38.00 €

10 Available 5 Days 10M25x1.5

53.47 €

2 Available 8 Days 10M32x1.5

27.50 €

10 Available 8 Days 10M16x1.5

27.97 €

10 Available 32 Days 10M16x1.5

Loading...

  1. 1

Basic information

Model 90°Bend Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support