SILVYN® LGEP

SILVYN® LGEP

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Space-saving
· Cable damage can be prevented
· High tensile strength

Application
· Applications with high mechanical stress
· If no conduit fitting is used
· Conduit end cover
· In combination with protective conduit: SILVYN® SSU / SSUE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55503179
55503180
55503181
55503182
55503183
55503184
55503185
55503186
55503187
55503188
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

4.75 €

10 Available 5 Days 10-

5.33 €

10 Available 5 Days 10M12x1.5

7.83 €

10 Available 5 Days 10-

9.13 €

10 Available 5 Days 10M20x1.5

10.57 €

10 Available 32 Days 10-

18.80 €

2 Available 32 Days 10-

37.40 €

4 Available 32 Days 10-

78.72 €

4 Available 50 Days 10-

65.53 €

4 Available 50 Days 10-

137.25 €

4 Available 32 Days 10-

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support