Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55503210 |
55503211 |
55503212 |
55503213 |
55503214 |
55503215 |
55503489 |
55503490 |
55503491 |
55503492 |
55503493 |
55503494 |
55503495 |
55503496 |
55503497 |
55503498 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Material quality | Material housing | Surface treatment | Thread connection size | |
---|---|---|---|---|---|---|---|---|---|---|
53.20 € | 1 | Available | 5 Days | 10 | Stainless steel | Stainless steel | Stainless steel | Other | M12x1.5 | |
55.53 € | 1 | Available | 5 Days | 10 | Stainless steel | Stainless steel | Stainless steel | Other | M16x1.5 | |
58.53 € | 1 | Available | 32 Days | 10 | Stainless steel | Stainless steel | Stainless steel | Other | M16x1.5 | |
62.75 € | 1 | Available | 5 Days | 10 | Stainless steel | Stainless steel | Stainless steel | Other | M20x1.5 | |
68.87 € | 1 | Available | 8 Days | 10 | Stainless steel | Stainless steel | Stainless steel | Other | M25x1.5 | |
91.63 € | 1 | Available | 5 Days | 10 | Stainless steel | Stainless steel | Stainless steel | Other | M32x1.5 | |
6.20 € | 10 | Available | 32 Days | 10 | Brass | Brass | Brass | Nickelplated | M12x1.5 | |
8.27 € | 10 | Available | Quote | 10 | Brass | Brass | Brass | Nickelplated | M16x1.5 | |
8.77 € | 10 | Available | 5 Days | 10 | Brass | Brass | Brass | Nickelplated | M16x1.5 | |
9.34 € | 10 | Available | Quote | 10 | Brass | Brass | Brass | Nickelplated | M20x1.5 | |
10.30 € | 10 | Available | Quote | 10 | Brass | Brass | Brass | Nickelplated | M20x1.5 | |
12.05 € | 10 | Available | 5 Days | 10 | Brass | Brass | Brass | Nickelplated | M25x1.5 | |
31.27 € | 2 | Available | Quote | 10 | Brass | Brass | Brass | Nickelplated | M32x1.5 | |
68.48 € | 1 | Available | 32 Days | 10 | Brass | Brass | Brass | Nickelplated | M40x1.5 | |
82.83 € | 1 | Available | Quote | 10 | Brass | Brass | Brass | Nickelplated | M50x1.5 | |
173.02 € | 1 | Available | Quote | 10 | Brass | Brass | Brass | Nickelplated | Other |
Loading...
Model | Straight | Colour | Metallic | Construction type | External thread |
---|---|---|---|---|---|
Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |
Configure