SILVYN® LKI-M (55501410)

SILVYN® LKI-M 55501410

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 55501410

Brand: LAPP

Price: 3.57

Delivery time: 5 Days


Technical Data:

Thread length: 10

Total length: 39.5

Nominal diameter: 14

Lowest inner diameter hose: 10

Nominal size in inch: 5/16 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55501410

Part Number
55501410
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Total length Nominal diameter Lowest inner diameter hose Nominal size in inch Thread connection size

3.57 €

50 Available 5 Days 101039.514105/16 inchM16x1.5

Loading...

  1. 1

Basic information

Degree of protection (IP) IP54 Model Straight Material Polypropylene
Material sealing No sealing Material screw gland Polypropylene Colour Grey
Type of connection Thread Construction type External thread Revolving thread True
Approved in combination with protective conduit UR True Onepiece True Approved in combination with protective conduit DIN EN 6138623 True

This page is SILVYN® LKI-M, part number 55501410.
You can find the detail information about specifications and dimensions on part number 55501410.

Variation of this product

Part Number
55501400
55501420
55501430
55501440
55501450
55501460
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread length Total length Nominal diameter Lowest inner diameter hose Nominal size in inch Thread connection size

3.13 €

50 Available 10 Days 1010381071/4 inchM12x1.5

4.58 €

50 Available 10 Days 10104217133/8 inchM20x1.5

7.10 €

50 Available 5 Days 10114821161/2 inchM25x1.5

13.65 €

25 Available 5 Days 10125827223/4 inchM32x1.5

22.50 €

25 Available 8 Days 10125936291 inchM40x1.5

22.33 €

25 Available 18 Days 101262.545381 1/4 inchM50x1.5

Tech Support