SILVYN® LTP 45° M

SILVYN® LTP 45° M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· High sealing performance
· High tensile strength
· Vibration protection

Application
· Applications with high mechanical stress
· Used in areas where liquids are present
· In combination with protective conduit: SILVYN LTP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55510300
55510301
55510302
55510303
55510304
55510305
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

44.18 €

10 Available 45 Days 10M20x1.5

45.70 €

10 Available 5 Days 10M20x1.5

58.92 €

10 Available 5 Days 10M25x1.5

73.13 €

2 Available 45 Days 10M32x1.5

265.13 €

1 Available 5 Days 10M40x1.5

402.63 €

1 Available 45 Days 10M50x1.5

Loading...

  1. 1

Basic information

Model 45°Bend Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support