SILVYN® LTP 90° M (55510400)

SILVYN® LTP 90° M 55510400

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 55510400

Brand: LAPP

Price: 16.80

Delivery time: 41 Days


Technical Data:

Thread connection size: M16x1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55510400

Part Number
55510400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

16.80 €

10 Available 41 Days 10M16x1.5

Loading...

  1. 1

Basic information

Model 90°Bend Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

This page is SILVYN® LTP 90° M, part number 55510400.
You can find the detail information about specifications and dimensions on part number 55510400.

Variation of this product

Part Number
55510410
55510420
55510430
55510440
55510450
55510460
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread connection size

17.90 €

10 Available 5 Days 10M16x1.5

23.67 €

10 Available 41 Days 10M20x1.5

25.18 €

10 Available 5 Days 10M20x1.5

20.89 €

10 Available 5 Days 10M25x1.5

37.24 €

2 Available 32 Days 10M32x1.5

57.51 €

1 Available 32 Days 10M40x1.5

Tech Support