Manufacturer part number: 61802304
Brand: LAPP
Price: 43.90 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61802304
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |
This page is SILVYN® LTP-E, part number 61802304.
You can find the detail information about specifications and dimensions on part number 61802304.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
61802301 |
61802302 |
61802303 |
61802305 |
61802306 |
61802307 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
2.33 € | 10 | Available | 5 Days | 10 | ||
2.50 € | 10 | Available | 32 Days | 10 | ||
4.23 € | 10 | Available | 32 Days | 10 | ||
8.05 € | 10 | Available | 5 Days | 10 | ||
12.60 € | 10 | Available | 5 Days | 10 | ||
23.64 € | 10 | Available | 5 Days | 10 |