Manufacturer part number: 55502453
Brand: LAPP
Price: 5.48 €
Delivery time: 42 Days
Thread connection size: PG29
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55502453
Degree of protection (IP) | IP65 | Model | Straight | Material | Polyamide 6 |
---|---|---|---|---|---|
Material sealing | No sealing | Material screw gland | Polyamide | Type of connection | Thread |
Construction type | External thread | Revolving thread | False | Approved in combination with protective conduit UR | False |
Onepiece | False | Approved in combination with protective conduit DIN EN 6138623 | True |
This page is SILVYN® MPC, part number 55502453.
You can find the detail information about specifications and dimensions on part number 55502453.
Part Number |
---|
55502451 |
55502452 |
55502454 |
55502455 |
55502456 |
55502457 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread connection size | Colour |
---|---|---|---|---|---|---|---|---|
3.10 € | 10 | Available | 5 Days | 10 | PG16 | Grey | ||
4.57 € | 10 | Available | 32 Days | 10 | PG21 | Grey | ||
5.95 € | 10 | Available | 5 Days | 10 | PG29 | Grey | ||
11.79 € | 2 | Available | 5 Days | 10 | PG36 | Grey | ||
15.45 € | 2 | Available | 32 Days | 10 | Other | Grey | ||
23.48 € | 1 | Available | 32 Days | 10 | PG48 | Grey |