SILVYN® MPC 45° M (55502436)

SILVYN® MPC 45° M 55502436

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 55502436

Brand: LAPP

Price: 4.08

Delivery time: 32 Days


Technical Data:

Thread connection size: M20x1.5

Colour: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55502436

Part Number
55502436
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Colour

4.08 €

10 Available 32 Days 10M20x1.5Grey

Loading...

  1. 1

Basic information

Degree of protection (IP) IP65 Model 45°elbow Material Polyamide 6
Material sealing No sealing Material screw gland Polyamide Type of connection Thread
Construction type External thread Revolving thread False Approved in combination with protective conduit UR False
Onepiece False Approved in combination with protective conduit DIN EN 6138623 True

This page is SILVYN® MPC 45° M, part number 55502436.
You can find the detail information about specifications and dimensions on part number 55502436.

Variation of this product

Part Number
55502431
55502432
55502433
55502434
55502435
55502437
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread connection size Colour

4.03 €

10 Available 5 Days 10M20x1.5Black

4.08 €

10 Available 32 Days 10M20x1.5Black

7.92 €

10 Available 43 Days 10M25x1.5Black

10.12 €

10 Available 5 Days 10M32x1.5Black

4.03 €

10 Available 32 Days 10M20x1.5Grey

7.92 €

10 Available 32 Days 10M25x1.5Grey

Tech Support