Manufacturer part number: 55502373
Brand: LAPP
Price: 10.53 €
Delivery time: 32 Days
Thread connection size: PG21
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55502373
Degree of protection (IP) | IP65 | Model | 90°elbow | Material | Polyamide 6 |
---|---|---|---|---|---|
Material sealing | No sealing | Material screw gland | Polyamide | Type of connection | Thread |
Construction type | External thread | Revolving thread | False | Approved in combination with protective conduit UR | False |
Onepiece | False | Approved in combination with protective conduit DIN EN 6138623 | True |
This page is SILVYN® MPC 90°, part number 55502373.
You can find the detail information about specifications and dimensions on part number 55502373.
Part Number |
---|
55502370 |
55502371 |
55502372 |
55502374 |
55502375 |
55502486 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread connection size | Colour |
---|---|---|---|---|---|---|---|---|
8.22 € | 10 | Available | 73 Days | 10 | PG11 | Grey | ||
6.72 € | 10 | Available | 5 Days | 10 | PG13.5 | Grey | ||
8.57 € | 10 | Available | 73 Days | 10 | PG16 | Grey | ||
9.80 € | 10 | Available | 73 Days | 10 | PG29 | Grey | ||
16.72 € | 2 | Available | 32 Days | 10 | PG36 | Grey | ||
7.82 € | 10 | Available | 73 Days | 10 | PG11 | Black |