SILVYN® MPC 90° M (55502367)

SILVYN® MPC 90° M 55502367

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 55502367

Brand: LAPP

Price: 8.82

Delivery time: 8 Days


Technical Data:

Thread connection size: M25x1.5

Colour: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55502367

Part Number
55502367
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Colour

8.82 €

10 Available 8 Days 10M25x1.5Grey

Loading...

  1. 1

Basic information

Degree of protection (IP) IP65 Model 90°elbow Material Polyamide 6
Material sealing No sealing Material screw gland Polyamide Type of connection Thread
Construction type External thread Revolving thread False Approved in combination with protective conduit UR False
Onepiece False Approved in combination with protective conduit DIN EN 6138623 True

Tech Support