Manufacturer part number: 55502442
Brand: LAPP
Price: 3.87 €
Delivery time: 5 Days
Thread connection size: M16x1.5
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55502442
Degree of protection (IP) | IP65 | Model | Straight | Material | Polyamide 6 |
---|---|---|---|---|---|
Material sealing | No sealing | Material screw gland | Polyamide | Type of connection | Thread |
Construction type | External thread | Revolving thread | False | Approved in combination with protective conduit UR | False |
Onepiece | False | Approved in combination with protective conduit DIN EN 6138623 | True |
This page is SILVYN® MPC-M, part number 55502442.
You can find the detail information about specifications and dimensions on part number 55502442.
Part Number |
---|
55502439 |
55502441 |
55502443 |
55502444 |
55502445 |
55502446 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread connection size | Colour |
---|---|---|---|---|---|---|---|---|
32.67 € | 1 | Available | 5 Days | 10 | Other | Grey | ||
3.82 € | 10 | Available | 5 Days | 10 | M16x1.5 | Grey | ||
3.92 € | 10 | Available | 5 Days | 10 | M20x1.5 | Grey | ||
4.18 € | 10 | Available | 5 Days | 10 | M20x1.5 | Grey | ||
6.27 € | 10 | Available | 5 Days | 10 | M25x1.5 | Grey | ||
7.52 € | 10 | Available | 5 Days | 10 | M32x1.5 | Grey |