SILVYN® MSK-M EE

SILVYN® MSK-M EE

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Anti-turn protection
· Maximum cable sealing
· Optimum cable and conduit strain relief
· Wide clamping range
· Fast and easy assembly

Application
· Used in areas where cables and wires need to be provided with strain relief and additional sealing
· Indoor / outdoor applications
· In combination with protective conduit: SILVYN AS/AS-P/EDU-AS/EMC AS-CU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55506070
55506071
55506072
55506073
55506074
55506075
55506076
55506077
55506101
55506102
55506103
55506104
55506105
55506106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

21.11 €

5 Available 5 Days 10M12x1.5

24.05 €

5 Available 5 Days 10M16x1.5

26.17 €

5 Available 5 Days 10M20x1.5

31.25 €

5 Available 5 Days 10M25x1.5

52.67 €

5 Available 5 Days 10M32x1.5

77.55 €

1 Available 5 Days 10M40x1.5

114.14 €

1 Available 5 Days 10M50x1.5

194.45 €

1 Available 5 Days 10Other

21.50 €

5 Available 5 Days 10M16x1.5

23.84 €

5 Available 5 Days 10M20x1.5

28.12 €

5 Available 5 Days 10M25x1.5

43.29 €

5 Available 5 Days 10M32x1.5

71.17 €

1 Available 44 Days 10M40x1.5

109.53 €

1 Available 5 Days 10M50x1.5

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support