SILVYN® SCH (52009061)

SILVYN® SCH 52009061

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 52009061

Brand: LAPP

Price: 2.12

Delivery time: 5 Days


Technical Data:

Diameter: 3550


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52009061

Part Number
52009061
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter

2.12 €

50 Available 5 Days 103550

Loading...

  1. 1

Basic information

Number of cables/conduits 1 Model Closed Material Steel
Material quality Other Colour Metallic Surface treatment Galvanic/electrolytic zinc plated
Halogen free True Type of fastening Thread connection UV resistant True

Tech Support