Manufacturer part number: 61721270
Brand: LAPP
Price: 75.15 €
Delivery time: 5 Days
Outer diameter: 12
Nominal diameter: 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61721270
Bundle diameter | 150 | Operating temperature | False | Approved according to DIN 5510 | False |
---|---|---|---|---|---|
Approved according to DIN EN 61386-23 | True | Approved according to UR | False | Connection type screw connection to housing | False |
Fire resistance in accordance with UL94 | HB | Material | Polyester (PET) | Model | Plastic |
Material filament | Other | Open (mountable afterwards) | False | Surface treatment | Black |
This page is SILVYN® SHRINK BRAID PET, part number 61721270.
You can find the detail information about specifications and dimensions on part number 61721270.
Part Number |
---|
61721271 |
61721272 |
61721273 |
61721274 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer diameter | Nominal diameter |
---|---|---|---|---|---|---|---|---|
77.20 € | 1 | Available | 5 Days | 10 | 25 | 12 | ||
82.17 € | 1 | Available | 5 Days | 10 | 30 | 15 | ||
99.78 € | 1 | Available | 5 Days | 10 | 50 | 25 | ||
119.98 € | 1 | Available | 5 Days | 10 | 70 | 35 |