Manufacturer part number: 61721282
Brand: LAPP
Price: 26.38 €
Delivery time: 8 Days
Surface treatment: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61721282
Outer diameter | 25 | Nominal diameter | 19 | Bundle diameter | 150 |
---|---|---|---|---|---|
Operating temperature | False | Approved according to DIN 5510 | False | Approved according to DIN EN 61386-23 | True |
Approved according to UR | False | Connection type screw connection to housing | False | Fire resistance in accordance with UL94 | V0 |
Material | Polyester (PET) | Model | Plastic | Material filament | Other |
Open (mountable afterwards) | True |