SILVYN® SPLIT COS (61806697)

SILVYN® SPLIT COS 61806697

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 61806697

Brand: LAPP

Price: 4.42

Delivery time: 32 Days


Technical Data:

Nominal diameter: 29


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61806697

Part Number
61806697
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter

4.42 €

50 Available 32 Days 1029

Loading...

  1. 1

Basic information

Material Plastic Material quality Polyamide Colour Black
Type of fastening Screw hole

Tech Support