Manufacturer part number: 61806686
Brand: LAPP
Price: 1.28 €
Delivery time: 32 Days
Thread connection size: M16x1.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61806686
Model | Straight | Material | Plastic | Material sealing | No sealing |
---|---|---|---|---|---|
Material quality | Polyamide | Colour | Black | Type of connection | Thread |
Construction type | Internal thread | Revolving thread | False | Approved in combination with protective conduit UR | False |
Approved in combination with protective conduit DIN EN 6138623 | True | Thread type | Metric | Approved in combination with protective conduit CSA | True |