Manufacturer part number: 52003070
Brand: LAPP
Price: 3.17 €
Delivery time: 5 Days
Thread connection size: PG9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52003070
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |
This page is SILVYN® SSV, part number 52003070.
You can find the detail information about specifications and dimensions on part number 52003070.
Part Number |
---|
52002980 |
52002990 |
52003080 |
52003090 |
52003100 |
52003110 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread connection size |
---|---|---|---|---|---|---|---|
25.40 € | 10 | Available | 5 Days | 10 | PG36 | ||
36.93 € | 5 | Available | 44 Days | 10 | Other | ||
3.82 € | 50 | Available | 5 Days | 10 | PG11 | ||
4.87 € | 50 | Available | 5 Days | 10 | PG13.5 | ||
5.77 € | 25 | Available | 5 Days | 10 | PG16 | ||
6.65 € | 25 | Available | 5 Days | 10 | PG21 |